Overview
Features and Benefits
- 3.0V to 5.5V Operating Supply Voltage
- 1.25V at 3A Synchronous Buck Converter (OUT1)
- 1.8V at 3A Synchronous Buck Converter (OUT2)
- Programmable Windowed Watchdog
- Sync-Mode Select Input for Forced-PWM (FPWM), Skip-Mode Selection, or External Frequency Synchronization
- Individual RESET_ Outputs
- PV_OV Input Power-Good Indicator
- Minimized External Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20415 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX20415 highefficiency, low-voltage DC-DC converter. The synchronous step-down converters operate from a 3.0V to 5.5V input voltage range and provide a 0.8V to 3.8V output voltage range at up to 3A. The 2.2MHz switching-frequency operation allows for the use of all-ceramic capacitors and minimizes external components.
The EV kit features two on/off jumper controls and two reset outputs to indicate output status for each converter. It also provides a sync input to select the operating mode (PWM, skip, or external synchronization), and a PV_OV output as an input power-good indicator.
Applicable Parts
Getting Started
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.
System Requirements
- Variable 6V power supply capable of supplying 5A
- Two voltmeters
- Electronic load