Overview
Features and Benefits
- Fully Assembled and Tested
- 50Ω SMA Connectors on Input and Output Ports
- 815MHz to 1000MHz RF Frequency Range
- 960MHz to 1180MHz LO Frequency Range
- DC to 250MHz IF Frequency Range
- 7dB Conversion Loss
- +36dBm Input IP3
- +27dBm Input 1dB Compression Point
- 7dB Noise Figure
- Integrated LO Buffer
- Integrated RF and LO Baluns
- Low -3dBm to +3dBm LO Drive
- Built-In SPDT LO Switch with 49dB LO1 to LO2 Isolation and 50ns Switching Time
- External Current-Setting Resistor Provides Option for Operating Mixer in Reduced Power/Reduced Performance Mode
Product Details
The MAX2031 evaluation kit (EV kit) simplifies the evaluation of the MAX2031 WCDMA, cdma2000®, GSM, and WiMAX base-station up/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.
This document provides a list of test equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.
Applications
- Cellular Band WCDMA and cdma2000® Base Stations
- Communication Systems
- Digital and Spread-Spectrum
- GSM 850/GSM 900 2G and 2.5G EDGE Base Stations
- Integrated Digital Enhanced Network (iDEN®) Base Stations
- Microwave and Fixed Broadband Wireless Access
- Predistortion Receivers
- WiMAX™ Base Stations and Customer Premise Equipment
- Wireless Local Loop
Applicable Parts
Documentation & Resources
-
MAX2031EVKIT: Evaluation Kit for the MAX2031 Data Sheet (Rev. 0)8/16/2005PDF227K