Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 3V to 5.5V Operating Voltage Range
- Audio Jack for Accessory Plug In
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20317 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20317 universal 3.5mm jack accessory management device. The EV kit comes with the MAX20317EWP+ installed.
Applications
- Phablet
- Smartphones
- Tablet and Note Book PC
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20317EVKIT: Evaluation Kit for the MAX20317 Data Sheet (Rev. 0)10/5/2017PDF630K