Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- I2C Serial Interface
- Multiple Inductor Options Included
Product Details
The MAX20310 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20310 medical wearable, power-management solution with I2C capability for low-power medical applications. The device includes a voltage monitor multiplexer, a button monitor, a single-inductor, multiple-output (SIMO) buck-boost regulator, and two low-dropout (LDO) linear regulators.
Refer to the MAX20310 IC data sheet for detailed information regarding the operation and features of the devices.
Applications
- Portable Medical Devices
- Wearable Fitness Devices
- Wearable Medical Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20310EVKIT: Evaluation Kit for the MAX20310 Data Sheet (Rev. 0)3/28/2018PDF675K
-
MAX20310EVKIT ODB File - Design Files11/6/2023TGZ3M