Overview
Features and Benefits
- 3V to 28V Operating Voltage Range
- Active-Low OVPF, Active-Low ACOK, POK, OCF, NCF Flag LED Reading
- OUT Power LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20305/MAX20306 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20305/MAX20306 low on-resistance, bidirectional overvoltage protector with current sense devices. The EV kit comes with the MAX20305EWV+ or MAX20306EWV+ installed. Please indicate the part number when ordering
Applications
- Phablets
- Smart Phones
- Tablets
Documentation & Resources
-
MAX20306EVKIT Gerber File - Design Files8/2/2023ZIP4M