Data Sheet
Rev.
4
1
View All
Overview
Features and Benefits
- 3.5V to 36V Input Supply Range
- Output Voltage: 5V or 3.3V Fixed, or Adjustable from 1V Up to 10V
- Delivers Up to 20A Output Current
- Frequency-Synchronization Input
- Enable Input
- Voltage-Monitoring PGOOD Output
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20098 evaluation kit (EV kit) provides a proven design to evaluate the MAX20098 automotive 2.2MHz synchronous step-down controller with 3.5µA IQ. The EV kit PCB comes with a MAX20098ATEA/VY+ installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and is easily configured with minimum component changes. The default EV kit is designed to deliver up to 7A with input voltages from 3.5V to 36V, but can be configured to deliver up to 20A. Output-voltage quality can be monitored by observing the PGOOD signal.
Applications
- General-Purpose Point-of-Load (POL)
- Infotainment Systems
- USB Hub
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20098EVKIT: Evaluation Kit for the MAX20098 Data Sheet (Rev. 4)1/31/2020PDF1M
-
MAX20098EVKIT Gerber File - Design Files10/31/2023ZIP239K