Overview
Features and Benefits
Product Details
The MAX1896 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a fixed-frequency 1.4MHz, pulse-width-modulated (PWM), step-up DC-DC converter. The EV kit provides a 12.0V output voltage from a 2.5V to 5.5V input source. It delivers up to 100mA output current.
The EV kit provides low quiescent current and high efficiency. It can also be used to evaluate other output voltages from VIN voltage up to 13.0V by changing the feedback resistors, R1 and R2.
Applications
- Handheld Devices
- LCD Displays
- Notebook Computers
- PCMCIA Cards
- Portable Applications
Applicable Parts
Documentation & Resources
-
MAX1896EVKIT: Evaluation Kit for the MAX1896 Data Sheet (Rev. 0)3/11/2002PDF103K