Overview

Features and Benefits

  • 5.5V to 60V Wide Input Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • External NMOSFET Installed
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • Programmable Input Overvoltage Setting up to 40V
  • Demonstrates Internal UVLO programmed to 12.8V
  • Demonstrates Internal OVLO programmed to 36.2V
  • Active Power Limit to Protect Supply or Load
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17526A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17526A high accuracy adjustable power limiter in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, overcurrent, different current-limit types, and power limit features.

Applications

  • Control and Automation
  • Human Machine Interfaces
  • Industrial Power Distribution Systems
  • Motion Control Drives