Overview
Features and Benefits
- High Speed, Accuracy, and Efficiency
- Voltage-Positioned Output
- Lowest Output Capacitor Count (4)
- Reduces CPU Power Consumption
- Fast-Response Quick-PWM Architecture
- 7V to 24V Input Voltage Range
- 0.925V to 2V Output Voltage Range
- 12A Load-Current Capability (14.1A peak)
- Controlled Input Surge Current During Output Transition
- 300kHz Switching Frequency
- No Current-Sense Resistor
- VGATE Power-Good/Transition-Complete Indicator
- 24-Pin QSOP Package
- Low-Profile Components
- Fully Assembled and Tested
Product Details
The MAX1717 evaluation kit (EV kit) demonstrates a high-power, dynamically adjustable notebook CPU application circuit. The MAX1717 DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX1717 EV kit meets the Intel mobile Pentium® III CPU's transient voltage specification by using voltage positioning to minimize output capacitor requirements.
This fully assembled and tested circuit board provides a digitally adjustable 0.925V to 2V output voltage from a 7V to 24V battery input range. It delivers up to 12A output current with 14.1A peak current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response. Output slew-rate control minimizes battery and inductor surge currents. With its precision timer circuit, the MAX1717's output voltage slew rate can be tailored to a given application, providing “just-in-time” arrival at the new DAC setting.
Applications
- 2-Cell to 4-Cell Li+ Battery to CPU Core Supply Converters
- 5V to CPU Core Supply Converters
- Notebook Computers with Intel SpeedStep® or Other Dynamically Adjustable Processors
Applicable Parts
Documentation & Resources
-
MAX1717EVKIT: Evaluation Kit for the MAX1717 Data Sheet (Rev. 0)3/17/2000PDF225K