Overview

Features and Benefits

  • Measures 4A Currents to 1% Accuracy
  • 4A Max Current, 1% Accuracy
  • Proven PC Board Layout
  • Convenient Test Points Provided On-Board
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1660 evaluation kit (EV kit) is an assembled surface-mount demonstration board. The EV kit embodies the typical application circuit shown in Figure 8 of the MAX1660 data sheet. Additional circuitry allows an IBM®-compatible personal computer to use its parallel port to emulate an Intel® System Management Bus (SMBus™) interface.

Documentation & Resources