Overview
Features and Benefits
- Up to 95% Efficiency
- 2.8V to 5V Input Voltage Range
- Main Step-Up Output, 5V or Adjustable
- Step-Down Output, 1.5V or Adjustable
- 5V General-Purpose Output
- CCD and LCD Bias Outputs (+15V/-7.5V)
- Optional General-Purpose Output Using the MAX1801 Slave Controller
- 1µA Shutdown Mode
- Internal Soft-Start Control
- Overload Protection for All Outputs
- Fully Assembled and Tested
Product Details
The MAX1585 evaluation kit is a fully assembled and tested circuit that accepts input voltages of 2.8V to 5V and provides all the output voltages required for a typical digital still camera. The outputs consist of the main step-up output (5V), a step-down output (1.5V), a general-purpose 3.3V output, +15V and -7.5V outputs for charge-coupled device (CCD) and LCD bias, and an optional general-purpose output using the MAX1801 slave controller.
Applications
- 3.3V to 5V Local Conversion Applications
- 3V to 5V GSM SIMM Cards
- Backup Battery Boost Converters
- Battery-Powered Applications
- Flash Memory Supplies
- Miniature Equipment
- PCMCIA Cards
- White LED Power
Documentation & Resources
-
MAX1585EVKIT: Evaluation Kit for the MAX1585 Data Sheet (Rev. 0)9/1/2004PDF240K