Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 2.7V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 1MHz Switching Frequency
- VID Control Inputs for Selecting Output Voltage
- Enable Input/Power-Good Output
- Skip-Mode Operation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15109 evaluation kit (EV kit) provides a proven design to evaluate the MAX15109 high-efficiency, 8A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit provides four output voltages at load currents up to 8A from a 2.7V to 5.5V input supply. The output voltages are set using two VID control inputs. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
Applications
- DDR Memory
- Distributed Power Systems
- Notebook Power