Overview

Features and Benefits

  • Complete 1:2 VGA Multiplexer
  • Single 5V Power Supply
  • VGA Inputs/Outputs
  • Enable Inputs
  • Monitor-Detection Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14983E evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14983E VGA multiplexer to implement a 1:2 video graphics array circuit. The IC switches graphics signals between a controller and two outputs.
VGA input/output connections are provided to easily interface the EV kit with VGA-compatible devices. The EV kit provides LEDs to indicate the status of the monitor detection outputs. The EV kit operates with a single 5V supply input.

Applications

  • Computing
  • Graphics Cards
  • KVM Switches
  • Servers

Applicable Parts