Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 3V to 28V Operating Voltage Range
- LEDs Showing Active-Low INAOK, Active-Low INBOK
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14727 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14727 dual-input, bidirectional overvoltage protection with automatic path control device. The EV kit comes with the MAX14727EWV+ installed. To evaluate the MAX14728/ MAX14731, request a sample from Maxim and replace the MAX14727 with the MAX14728/MAX14731.
Applications
- e-Readers
- Smartphones
- Tablets
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14727EVKIT ODB File - Design Files5/5/2023ZIP3 M