Overview

Features and Benefits

  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14630 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14630/MAX14632 USB charger adapter identification devices in a 5-pin TSOT package. The EV kit features a jumper for configuration and evaluation of both Autodetection 2A and Samsung (SS) 2A charging modes on the MAX14630, or Autodetection 2A and Autodetection 1A modes on the MAX14632. Input power to the EV kit is provided by a standard 5V USB bus or an external 5V power supply.

Applications

  • Universal Chargers including iPod®/iPad®/iPhone®
  • USB Car Chargers and Cigarette Lighter Adapters
  • USB Wall Chargers and Travel Adapters

Applicable Parts