Overview

Features and Benefits

  • Proven PCB Layout
    • Decrease Evaluation Time
  • Fully Assembled and Tested
  • On-Board Adjustable Oscillators
    • Evaluate Without External Function Generator
  • Jumper-Selectable Open-Drain and Push-Pull Buffers Enable Simple Evaluation

Product Details

The MAX14591 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14591 high-speed, open-drain capable logic-level translator in both the 8-bump WLP and 8-pin TDFN packages. Only the TDFN package device is installed in this EV kit. The EV kit enables direct evaluation of the device by multiple jumper-selectable methods. The highly configurable PCB allows the user to evaluate each package separately or both at once. Input power to the EV kit is provided by a micro-USB, type-B connector or an external 5V power supply. On-board LDO regulators provide the appropriate voltage for each component, and potentiometers allow the user to adjust the power supply for either side of the level translator independently.

Applications

  • Devices with I2C Communication
  • Devices with MDIO Communication
  • General Logic-Level Translation

Documentation & Resources