Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Proven PCB Layout
 - Convenient On-Board Test Points
 - Fully Assembled and Tested
 - Optional Pressure Sensor (MAX1455EVKIT-CS)
 - Factory-Calibrated Over Temperature (MAX1455EVKIT-CS)
 - LabVIEW®-Based Software
 
Product Details
The MAX1455 evaluation kit (EV kit) demonstrates resistive element sensor compensation and calibration using the MAX1455 and a computer. The kit includes an assembled and tested PCB, which is available with a factory-calibrated sensor (MAX1455EVKIT-CS) or without a sensor (MAX1455EVKIT-NS). The software and computer are not required for performing the initial performance evaluation of the sensor option since the EV kit is already compensated. A 10-pin ribbon cable connects the EV board to a serial-key adapter, MAX1452KEY, that plugs into a computer serial port, allowing the board to be evaluated inside an environmental chamber. The software requires a PC compatible with Windows® 95/98/2000/XP.
Applications
- Accelerometer Measurements
 - Humidity Sensors
 - MR and GMR Sensors
 - Piezoresistive Silicon Sensors
 - Pressure Sensors and Transducers
 - Resistive Elements Sensors
 - Strain Gauges