Overview

Features and Benefits

  • Proven PC Board Layout
  • Convenient Test Points Provided On-Board
  • Includes Calibrated (at room temperature) Lucas NovaSensor Pressure Sensor
  • Fully Assembled and Tested
  • Supports Many Popular Sensor Packages

Product Details

The MAX1450 evaluation kit (EV kit) demonstrates silicon piezoresistive sensor calibration and temperature compensation using the MAX1450. The kit includes an assembled and tested PC board with a Lucas NovaSensor® pressure sensor calibrated at room temperature. It also supports several popular pressure-sensor packages. The board uses multiturn potentiometers and configuration switches to calibrate and temperature-compensate a sensor to 1% accuracy.

Applicable Parts

Documentation & Resources