Overview
Features and Benefits
- USB Powered (Cable Included)
- Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
- Lead-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14508E evaluation kit (EV kit) provides a proven design to evaluate the MAX14508E high-ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX14508E used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit routes a multiplexed signal from one USB port to another USB port or an audio connector.
The MAX14508E EV kit PCB comes with a MAX14508EEVB+ installed. Contact the factory for free samples of the pin-compatible MAX14509EEVB+, MAX14510EEVB+, MAX14511EEVB+, or MAX14509AEEVB+ devices.
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs