Overview

Features and Benefits

  • 20Msps Conversion Rate
  • Clock Shaping Circuit
  • On-Board TTL Buffers
  • Wideband Transformer Accepts Single-Ended Input
  • Fully Assembled and Tested

Product Details

The MAX1425 evaluation kit (EV kit) is an assembled and tested board for prototyping designs using the MAX1425 or MAX1426 analog-to-digital converters (ADCs). The board interfaces to a user-provided logic analyzer or data-acquisition system. An external clock generator and +5V power supply are required.

Applications

  • CCD Pixel Processing
  • IF and Baseband Digitization
  • IR Focal Plane Arrays
  • Medical Ultrasound Imaging
  • Radar
  • Set-Top Boxes

Applicable Parts