Overview
Features and Benefits
- Accepts 9VDC to 28VDC Battery Supply
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- USB PC Connection (Cable Included)
- Lead(Pb)-Free and RoHS-Compliant
- SPI™ Interface Terminals
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX13362 evaluation kit (EV kit) provides a proven design to evaluate the MAX13362 24-channel automotive contact monitor. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13362. The MAX13362 EV kit printed circuit board (PCB) comes with a MAX13362ATL/V+ installed.
Applications
- Automotive Body Controllers
- Automotive Door Modules
- Automotive Smart Junction Boxes
Documentation & Resources
-
MAX13362EVKIT: Evaluation Kit for the MAX13362 Data Sheet (Rev. 0)3/25/2009PDF533K