User Guide
Rev.
0
1
View All
Overview
Product Details
The EVAL-LT4422-AZ evaluation circuit showcases the LT4422, an ideal diode with integrated P-channel MOSFETs. The LT442 is designed to minimize power dissipation by regulating a 15mV forward voltage when enabled. Its fast OUT to IN reverse bias detection minimizes reverse current to prevent unwanted charging of the input source. The board features two independent LT4422 ideal diodes that share a common ground and operate over a 1.9V to 28V range.
In shutdown mode, the LT4422 exhibits less than 500nA (typical) quiescent current to extend battery life.
Design files for this circuit board are available.
Applicable Parts
Documentation & Resources
-
EVAL-LT4422-AZ - Schematic11/8/2024PDF72K
-
EVAL-LT4422-AZ User Guide: 28V, 4A Ideal Diode (Rev. 0)11/8/2024PDF325 K
-
EVAL-LT4422-AZ Design Files11/8/2024ZIP3 M