Overview

Features and Benefits

  • Provides interface to host system through a 10-pin, dual-row, 2.00mm pitch header
  • Small size and board stiffness minimizes impact on the system and acceleration measurements

Product Details

The EVAL-ADXL382-2Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL382 I2C, low noise, low power, wide bandwidth, 3-axis, digital output, microelectronic mechanical system (MEMS) accelerometer. The evaluation board provides a 10-pin header for access to the main ADXL382 communication and interrupt signals.

Applicable Parts