Overview

Features and Benefits

  • Simplified evaluation of the ADuM7802 isolated ADC with Σ-Δ modulated bit stream output
  • Footprint for 6mm × 10mm, 8-lead SOIC_IC package with >8.0mm creepage and clearance
  • On-board power supplies
  • On-board ADuM6028-5 ISO DC-DC converter and ADP7142 low noise CMOS LDO regulator with jumper options for simplified evaluation in multiple supply configurations
  • SMA connectors for MDAT output signal, MCLK input and VIN+, VIN− analog input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals
  • Standalone capability
  • ZedBoard™ controller board compatible
  • PC-based software for control and data analysis

Product Details

The EV-ADuM7802-8FMCZ is a fully-featured evaluation board that allows the user to evaluate all features of the ADuM7802 isolated analog-to-digital converter (ADC) with Σ-Δ modulated bit stream output. The ZedBoard Zynq-7000 controller board controls the EV-ADuM7802-8FMCZ by the J9 connector and through the USB port of a PC using the ACE Software. The ACE Software is available to download on the ACE Software page.

On-board components include an isolated, 5kV, isoPower® DC‑to- DC converter (the ADuM6028-5), a 5V, low noise, low dropout (LDO) regulator (the ADP7104), and a 200mA, 40V, low noise, LDO regulator (the ADP7142).

This user guide explains how to use the EV-ADuM7802-8FMCZ to evaluate the ADuM7802. The ADuM7802 is a high-performance isolated ADC with a second-order Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream, with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The device operates from a 4.0V to 5.5V power supply range (high-side supply voltage, VDD1) and accepts a pseudo-differential input signal of ±50mV (±64mV full-scale). The pseudo-differential input is ideally suited for shunt-resistor current monitoring in high voltage applications where galvanic isolation is required.

The analog input is continuously sampled by a high-performance analog modulator and converted to a pulse density modulation digital output stream with a data rate of up to 25MHz. The analog input can be reconstructed with an appropriate sinc3 digital filter to achieve an 84dB signal-to-noise ratio (SNR) at 97.6kSPS with a 256 decimation rate and a 25MHz input clock. The serial input and output operates from a 3V to a 5.5V supply (controller-side supply voltage, VDD2).

Please see the User Guide for the full description.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • Oscilloscope
  • Signal generator
  • Power supply
  • ZedBoard Zynq-7000 development board (optional)
    • USB cable (provided in ZedBoard kit)
    • 24V wall wart signal source (provided in ZedBoard kit)
    • 16GB (or larger) Class 10 (or faster) micro-SD card
    • PC running Windows® Vista SP2 (32-bit or 64-bit), Windows 7 SP1 (32-bit or 64-bit), Windows 8.1 (32-bit or 64-bit), Windows
    • 10 (32-bit or 64-bit), or Windows 11 (32-bit or 64-bit) with a USB 2.0 port