User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5703
- Easy connection to the test equipment
- Additional through line for calibration
Product Details
The ADRF5703 is a 7-bit digital attenuator with an 31.75dB attenuation range manufactured in the silicon on insulator (SOI) process.
This user guide describes the ADRF5703-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5703. A photograph of the ADRF5703-EVALZ is shown in Figure 1 of the User Guide.
A full description and complete specifications for the ADRF5703 are provided in the data sheet and should be consulted in conjunction with this user guide when using the ADRF5703-EVALZ evaluation board.