Overview
Product Details
Evaluation board EVAL-ADPL83200-IZ features the ADPL83200IS6, low-loss PowerPathâ„¢ controller. The controller is capable of automatically switching between primary and auxiliary power sources for a single output. The ADPL83200 circuit is intended for lower current loads.
The input supply voltage ranges from 2.5V to 36V. As initially configured with the default MOSFET, the ADPL83200 circuit's maximum input voltage is 18V. The ADPL83200 circuit current limit is 2A.
The primary power paths can be controlled with external logic applied to the CTL pins. PowerPath status can be monitored using the STAT pins. Evaluation of higher current or more complex sourcing systems can be accomplished by installing additional ICs, as well as paralleling the inputs and/or outputs using the optional supplied pads. Multiple standard Metal-oxide-semiconductor field-effect transistor (MOSFET) package options are also available on each circuit for evaluation convenience.
Applicable Parts
Documentation & Resources
-
EVA-ADPL83200 User Guide: Evaluates: ADPL83200 (Rev. 0)10/29/2025PDF1 MB