EVAL-ADPL26001-AZ
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Boost Circuit, VOUT = 48V, VIN Range = 10V to 36V:
- IOUT = 110mA at VIN = 10V
- IOUT = 135mA at VIN = 12V
- IOUT = 210mA at VIN= 24V
- IOUT= 400mA at VIN= 36V
- Efficiency = 89% at VIN = 12V and IOUT = 135mA
- Inverting Circuit, VOUT = -12V, VIN Range = 4V to 36V:
- IOUT = 170mA at VIN= 4V
- IOUT = 270mA at VIN = 12V
- IOUT = 280mA at VIN = 24V
- IOUT = 280mA at VIN = 36V
- Efficiency = 87% at VIN = 12V and IOUT = 270mA
- Enable/UVLO Input, Resistor Programmable UVLO Threshold
- Positive or Negative Output Voltage Programming with a Single Feedback Pin
- Fixed 2MHz Switching Frequency
- Internal Compensation and Soft-Start
- Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The EVAL-ADPL26001-AZ evaluation board features ADPL26001, a low-IQ boost/SEPIC/inverting converter with a 1A, 60V switch.
The ADPL26001 allows higher input and output voltages than comparable converters and also significantly reduces input current at light loads and no load. The ADPL26001 regulates either positive or negative outputs and has an internally programmed switching frequency of 2MHz.
The EVAL-ADPL26001-AZ evaluation board consists of two circuits: one circuit is a boost converter with 48V output voltage operating from input voltage range of 10V to 36V. The second circuit is an inverting converter with -12V output voltage operating from input voltage range of 4V to 36V.
Low input current at light loads, a high voltage rating and negative output capability make the ADPL26001 attractive for battery-powered and extended voltage range regulator circuits. The ADPL26001 data sheet must be read in conjunction with this user guide to properly use or modify the EVAL-ADPL26001-AZ evaluation board.
System Requirements
- One 36V, 1A DC Power Supply
- Digital Multimeters (DMM)
- Load Resistors Capable of Sinking up to 400mA at 48V output and 300mA at -12V output