Overview
Features and Benefits
- Supports the detection of UART, BT
- UDP transfer capability
- ADPD188GG full configuration
- Register level
- High level
- Graph view
- Time graph
- Frequency graph
Product Details
The EVAL-ADPD188GGZ evaluation board provides users with a simple means of evaluating the ADPD188 photometric front end. The evaluation system includes the Applications WaveTool graphical user interface (GUI) that provides users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to the user development system.
The EVAL-ADPD188GGZ is powered through the ribbon cabled from the EVAL-ADPDUCZ microcontroller board, (obtained separately). The evaluation board provides an ADPD188GG optical module, AD8233 ECG amplifier, and an ADXL362 accelerometer. The form factor of the evaluation board is optimized for wrist based photoplethysmography (PPG) measurements.
For additional information on the functionality of the ADPD188GG, refer to the ADPD188GG data sheet.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADPD188GGZ-PPG evaluation board
- Mini USB cable
Documentation & Resources
-
UG-1256: Evaluating the ADPD188GG Optical Module (Rev. 0)4/3/2018PDF704 K