Overview
Features and Benefits
- Ultralow quiescent current
- Input voltage monitoring
- Few external components and compact solution size
- AC and dc input source available
Product Details
The ADP5304 is an ultralow power, synchronous step-down dc-to-dc regulator in a 10-lead LFCSP package. The ADP5304 runs from input voltages of 2.15 V to 6.50 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, synchronous rectifier, and internal compensation.The ADP5304 evaluation board with full bridge rectifier can support both an ac and dc voltage power source and regulate the input voltage as a maximum power point as the preset VINOK threshold.
The ADP5304 evaluation board provides an easy way to evaluate the device. This user guide describes how to quickly set up the board to collect performance data.
Complete information about the ADP5304 is available in the ADP5304 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.
Applicable Parts
Documentation & Resources
-
UG-882: Evaluating the ADP5304 Ultralow Step-Down Regulator12/9/2015PDF240 K