Overview
Features and Benefits
- Full featured evaluation boards for the ADP5024
- Standalone capability
- Simple device measurements, including line and load regulation, demonstrable with
- A single voltage supply
- A voltmeter
- An ammeter
- Load resistors
- Easy access to external components
- Cascading options to supply the low dropout (LDO) regulator from either buck regulator
- Dedicated enable option for each channel
- Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation
Product Details
The ADP5024 is available in a 24-lead, 4 mm × 4 mm LFCSP package. The ADP5023/ADP5024 are 3-channel devices that share a common PCB evaluation board.
The ADP5024 evaluation board, ADP5024CP-EVALZ, has two step-down regulators with two LDO regulators that enable evaluation of the ADP5024. The evaluation board is available in an adjustable voltage option.
For full details on the ADP5024, consult the product data sheet in conjunction with this evaluation board user guide.