Evaluation Software
Rev.
1.3.2.5
1
View All
Overview
Product Details
The evaluation board features an isolated full bridge topology operating at 100KHz switching frequency. Its output is rated at deliver 12V, 9A with an input ranging from 36-60VDC. The board features the ADP1046A digital controller as the main controller for providing various functions such as current PWMs and OrFET control. It also provides protection features like OCP and OVP.
Applicable Parts
Documentation & Resources
-
ADP1046A 100 Watt Evaluation Kit1/7/2015PDF5 M