User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Small size: 30.74mm × 33.28mm
- Convenient connector: 16-pin (2 × 8), 2mm-pitch
- Mounting holes (2.3mm diameter) in each corner (4×)
- Fully compatible with EVAL-ADIS-FX3 evaluation board and software GUI
- ADIS16607-2/PCBZ includes an ADIS16607-2 IMU
- ADIS16607-3/PCBZ includes an ADIS16607-3 IMU
Product Details
The ADIS16607-x/PCBZ is an evaluation board for the ADIS16607 compact six DoF IMU that is designed to interface with the EVAL-ADIS-FX3 board (sold separately) or provide a prototype connection to another existing embedded processor platform.
This setup allows quick evaluation of the ADIS16607 performance, such as streaming time domain accelerometer and gyroscope data at the IMU maximum throughput, while also having the flexibility to perform low level tasks, such as reading or writing to specific registers or checking GPIO status.
Consult the ADIS16607 data sheet and the EVAL-ADIS-FX3 wiki page in conjunction with this user guide when working with the ADIS16607-x/PCBZ evaluation board.