Features and Benefits
- Small size: 33.25mm x 30.75mm
- Convenient connector: 16-pin (2x8), 2mm-pitch
- Mounting holes (2.3mm diameter) in each corner (4x)
- ADIS16475-1/PCBZ includes an ADIS16475-1BMLZ IMU
- ADIS16475-2/PCBZ includes an ADIS16475-2BMLZ IMU
- ADIS16475-3/PCBZ includes an ADIS16475-3BMLZ IMU
Product Details
The ADIS16475-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16475 IMU model and an embedded processor platform. Each ADIS16475-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.