Overview
Product Details
The ADIS16405/PCBZ will not be available for purchase after February 28, 2014. For future breakout board support, order the ADIS16405BMLZ and ADIS16IMU1/PCBZ instead.The ADIS16405/PCB is a "breakout board" which provides (1) ADIS16405BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16405BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16405MLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.
Documentation & Resources
-
UG-363: ADISUSB User Guide1/18/2012PDF671 kB
-
iSensorĀ® Evaluation Tool6/10/2016
-
ADISUSBZ iSensorĀ® PC-USB Evaluation System (Rev. PrA)12/19/2014PDF1 M
-
LabVIEW driver for ADIS1635x, ADIS1636x, ADIS16400, and ADIS164059/5/2014
-
ADIS16405/PCBZ Data sheet9/3/2014PDF496 K
-
ADIS1640x Evaluation Tool Overview3/2/2009PDF847 kB