User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Up to 210°C high temperature operation
- Supply voltages
- Dual supply: ±2.5 V
- Single supply: 1.8 V to 5.5 V
- Parallel interface compatible with 3 V logic
Product Details
The EVAL-ADG798EB1Z is the evaluation board for the ADG798 high temperature 8:1 multiplexer. The entire board assembly is constructed with high temperature compliant materials and is suitable for short duration device evaluation up to 210°C.
The ADG798 is soldered to the center of the evaluation board, and headers are provided to connect to each of the source and drain pins. A 4-pin header powers the device and provides a user defined digital logic supply voltage.
Full specifications on the ADG798 are available in the ADG798 data sheet, which should be consulted in conjunction with user guide UG-1039 when using the evaluation board.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADG798EB1Z evaluation board