User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Up to 210°C high temperature operation
- Supply voltages
- Dual supply: ±5 V to ±22 V
- Single supply: 8 V to 44 V
- Parallel interface compatible with 3 V logic
Product Details
The EVAL-ADG5298EB1Z is the evaluation board for the ADG5298 high temperature 8:1 multiplexer. The entire board assembly is constructed with high temperature compliant materials and is suitable for short duration device evaluation up to 210°C.
The ADG5298 is soldered to the center of the EVALADG5298EB1Z evaluation board, and headers are provided to connect to each of the source and drain pins. A four pin header powers the device and provides a user defined digital logic supply voltage.
Full specifications on the ADG5298 are available in the ADG5298 data sheet, which should be consulted in conjunction with user guide UG-1038 when using the EVAL-ADG5298EB1Z evaluation board.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADG5298EB1Z evaluation board