Overview
Features and Benefits
- Low RON: 0.5 Ω
- High continuous current of up to 847 mA
- Flat RON across signal range: 0.003 Ω
- Improved balance between on resistance and on capacitance
- 1.8 V logic compatibility
- 16-lead, 4 mm × 4 mm LFCSP
- Pin to pin compatible with the ADG1436
- Fully specified at ±15 V, +12 V, ±5 V, and +5 V/–12 V
- Operational with asymmetric power supplies
- VSS to VDD − 2 V analog signal range
Product Details
The EVAL-ADG2436EBZ is the evaluation board for the ADG2436. The ADG2436 contains two independent single-pole, double-throw (SPDT) switches. An EN input is used to disable all of the switches. For use in multiplexer applications, both switches exhibit break-before- make switching action. Each channel conducts equally well in both directions when on, and each switch has an input signal range that extends from VSS to VDD − 2 V. When switches are disabled, signal levels up to the supplies are blocked. The digital inputs are compatible with 5 V, 3.3 V, and 1.8 V logic inputs without the requirement for a separate digital logic supply pin. The on-resistance profile is exceptionally flat over the full analog input range, which ensures good linearity and low distortion when switching audio signals.
Figure 1 shows the EVAL-ADG2436EBZ evaluation board. The ADG2436 is located in the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device, and a fourth terminal provides users with a defined digital logic supply voltage, if required. Alternatively, the digital logic supply voltage can be supplied from the ADP7142 that is on the board.
Full specifications on the ADG2436 are available in the ADG2436 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADG2436EBZ evaluation board.