Overview
Features and Benefits
- Asymmetrical supply voltages
- VDD = +5 V
- VSS = –8 V
- Parallel interface compatible with 3 V logic
Product Details
The EVAL-ADG1519EBZ is the evaluation board for the ADG1519, which features a single channel, single-pole, double through (SPDT) switch. The ADG1519 is fully specified for asymmetrical voltage supplies of VDD = +5 V ± 10% and VSS = –4.5 V to –8.8 V.
Figure 1 in the user guide shows the EVAL-ADG1519EBZ in a typical evaluation setup. The ADG1519 is soldered to the center of the evaluation board, and two wire screw terminals are provided to connect to each of the source pins and the drain pin. Three screw terminals are used to power the device, with a fourth terminal used to provide a optional logic voltage for the digital control of the ADG1519.
Full specifications on the ADG1519 are available in the product data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADG1519EBZ.
Markets and Technologies
Applicable Parts
Package Contents
EVAL-ADG1519EBZ evaluation boardSystem Requirements
EQUIPMENT NEEDED
- DC voltage source
- 5 V positive power supply
- –5 V to – 8 V negative supply
- Optional digital voltage source: 5 V
- Analog signal source
- Method to measure voltage, such as a digital multimeter (DMM)
Documentation & Resources
-
UG-2024: Evaluating the ADG1519 3.8 Ω On-Resistance, SPDT Switch (Rev. 0)1/25/2022PDF588 K
-
ADG1519: 3.8 Ω On-Resistance, SPDT Switch Data Sheet (Rev. B)11/29/2023PDF631 K