Overview
Product Details
This page contains ordering information for the evaluation board used to evaluate the ADF4113 Single, Integer-N 4.0 GHz PLL with Programmable Prescaler and Charge Pump.
This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Applicable Parts
System Requirements
- ADF4113 Evaluation Board (EV-ADF411XSD1Z)
- SDP Controller Board
Documentation & Resources
-
UG-161: PLL Frequency Synthesizer Evaluation Board9/14/2015PDF238 kB
-
UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
-
UG-164: 1750 MHz Evaluation Board for the PLL Frequency Synthesizer8/4/2011PDF189 kB
-
UG-163: GSM900 Evaluation Board for PLL Frequency Synthesizer5/23/2011PDF200 kB
-
ADF411X - Design Files11/9/2020ZIP769 K