EVAL-ADBMS1816WLC
Overview
Features and Benefits
Wide Range BMS System
- Can operate from 36V to 48V, can handle currents up to 100A
Battery Chemistry Compatibility
- Supports multiple battery chemistries: Ni-MH, Li-ion, LiFePO4, Sodium-ion, and others
System Integration
- Can be used with Arduino-based microcontroller board
- Plug-and-play integration<
Monitoring Capabilities
- Cell voltage accuracy: ±3.6mV
- Temperature monitoring: Up to 8 sensors
- SoC/SoH Coulomb counting
Connectivity and Software
- Daisy-chaining ready for multi-board configurations
- With comprehensive GUI that is compatible with any PC/laptop and enables real-time battery monitoring and diagnostics
Product Details
The EVAL-ADBMS1816WLC is an expansion and evaluation platform designed to work in conjunction with the AD-BMSE2E3WLC-48V Baseboard, providing additional cell-monitoring capability for battery packs used in Electric 2-Wheeler (E2W), Electric 3-Wheeler (E3W), and Light Electric Vehicle (LEV) applications.
The board is built around the ADBMS1816W battery-monitoring IC, which enables precise measurement of battery cell voltages. Designed for seamless integration, the EVAL-ADBMS1816WLC Daughter Board connects to the AD-BMSE2E3WLC-48V Baseboard through isoSPI communication, supporting scalable and daisy-chain-ready battery management architectures.
The design includes Arduino-compatible headers, dedicated cell connectors, and robust communication interfaces that simplify hardware setup and system expansion. When combined with the AD-BMSE2E3WLC software ecosystem, firmware examples, and GUI tools, the daughter board enables real-time cell-voltage monitoring, diagnostics, data visualization, and rapid evaluation of battery management algorithms for a wide range of rechargeable battery chemistries and energy-storage applications.
APPLICATIONS
- Medium to High Performance Electric and Hybrid 2- or 3-Wheeler Vehicles
- Light Electric Vehicles
- BMS Battery Research and Development
- Adaptive Battery Type System Monitoring
- Portable Energy Storage Systems
For those interested in purchasing the Solution Kit, which includes the baseboard as well as the other accessories needed for full reference design evaluation, please visit the AD-BMSE2E3WLC-SL page.
Applicable Parts
Documentation & Resources
-
EVAL-ADBMS1816WLC - Design Files8/27/2026ZIP8 MB
-
EVAL-ADBMS1816WLC User Guide8/27/2026