Overview

Features and Benefits

    Wide Range BMS System

    • 36V to 96V operation, can handle currents up to 100A
    • Simplified E2W/E3W AD-BMSE2E3WLC-48V baseboard + EVAL-ADBM1816WLC daughter board configuration​​

    Battery Chemistry Compatibility

    • Supports multiple battery chemistries: Ni-MH, Li-ion, LiFePO4, Sodium-Ion, and others

    System Integration

    • Plug-and-play integration
    • MCU-agnostic design for easy integration into existing systems
    • Flexible topology support: Centralized, Distributed, and Modular configurations

    Monitoring Capabilities

    • Cell voltage accuracy: ±3.6mV
    • Temperature monitoring: Up to 8 sensors
    • SoC/SoH Coulomb counting
    • High-side and low-side current sensing

    Vehicle State Management

    • E2W/E3W vehicle state condition readiness
    • Support for Driving, Charging, Parking, and Fault states

    Connectivity and Software

    • Daisy-chaining ready for multi-board configurations
    • Comprehensive GUI compatible with any PC/laptop
    • Integrated firmware and GUI software suite
    • Real-time monitoring, diagnostics, and data plotting capabilities
    • Open-source BMS example codes provided

Product Details

The AD-BMSE2E3WLC-SL Solution Kit is a cost-competitive, system-level reference design developed for medium- to high-performance Battery Management System (BMS) applications in Electric 2-Wheeler (E2W) and Electric 3-Wheeler (E3W) platforms. Designed for battery systems operating from 36V to 96V and supporting currents up to 100A, the solution combines accurate battery monitoring, current sensing, protection, and system control into a flexible development platform. The kit leverages the automotive-grade ADBMS1816W battery monitoring IC to provide precise cell-voltage measurement, temperature monitoring, and pack-level diagnostics, enabling developers to evaluate and accelerate the implementation of advanced BMS functions for a wide range of battery chemistries, including Li-ion, LiFePO4, Ni-MH, and Sodium-Ion batteries.

The solution kit consists of two primary hardware components: the AD-BMSE2E3WLC-48V baseboard, which integrates current sensing, power-path control, communication interfaces, and system-level BMS functionality and the EVAL-ADBMS1816WLC daughterboard, which expands cell-monitoring capability and enables support for higher cell-count battery packs. The package also includes the MAX32666FTHR microcontroller board, which executes BMS algorithms and provides USB-to-SPI communication for GUI interaction and two DC2472A Battery Emulator boards for evaluation and testing purposes, allowing users to simulate battery-cell voltages without connecting an actual battery pack. ​

The solution kit consists of two primary hardware components: the AD-BMSE2E3WLC-48V Base Board, which integrates current sensing, power-path control, communication interfaces, and system-level BMS functionality and the EVAL-ADBMS1816WLC Daughter Board, which expands cell-monitoring capability and enables support for higher cell-count battery packs. The package also includes the MAX32666FTHR microcontroller board, which executes BMS algorithms and provides USB-to-SPI communication for GUI interaction and two DC2472A Battery Emulator boards for evaluation and testing purposes, allowing users to simulate battery-cell voltages without connecting an actual battery pack.

Featuring built-in charge and discharge control circuitry with both high-side and low-side current sensing, the AD-BMSE2E3WLC-SL supports accurate State of Charge (SoC) and State of Health (SoH) estimation while providing the flexibility to implement centralized, distributed, or modular BMS architectures. Its modular and stackable design supports standard Arduino and Feather form factors, allowing users to integrate their preferred MCU platforms with minimal hardware modification. The system is further enhanced by daisy-chain-ready isoSPI connectivity, enabling scalable battery monitoring solutions for larger systems.

To accelerate development, this reference design also includes open-source firmware examples and a comprehensive PC-based graphical user interface (GUI) that provides real-time monitoring, diagnostics, configuration, and data visualization capabilities.

Upon purchase, the AD-BMSE2E3WLC-SL Solution Kit comes complete with:

Boards:

  • 1x AD-BMSE2E3WLC-48V Baseboard (can be purchased separately) ​
  • 1x EVAL-ADBMS1816WLC Daughterboard (can be purchased separately) ​
  • 1x MAX32666FTHR Microcontroller Board (can be purchased separately)
  • 1x MAX32625PICO Programmer with 10-pin SWD Debugger Cable (can be purchased separately)
  • 2x DC2472A Battery Cell Emulator (can be purchased separately)

Accessories:

  • 2x USB Cable (Male USB-A to Male Micro USB-B)
  • 2x Red Alligator Clip to Banana Plug (1166-12-0)
  • 2x Black Alligator Clip to Banana Plug (1166-12-0)
  • 2x isoSPI Twisted Pair Cable

However, customers also have the option to avail of the components individually as intended for their application development.

APPLICATIONS

  • Medium to High Performance Electric and Hybrid 2- or 3-Wheeler Vehicles
  • Light Electric Vehicles (LEVs)
  • BMS Battery Research and Development
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems

Applicable Parts

Documentation & Resources

Software

ACE Software

ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software ​requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.​
ACE Plug-in for Board ADBMSE2E3WLC 1.2026.3330839 [Aug 12 26]
ACE Plug-in for evaluating the ADBMS1816 16-channel battery stack monitor​

Evaluation Software

AD-BMSE2E3WLC-SL Firmware (Rev. 1.0.0)
Reference firmware for the ADBMS1816 16-channel battery stack monitor, built on the ADI no-OS framework. Provides selectable no-OS examples - basic measurement, cell balancing, DCC balancing, fixed-point SoC/SoH fuel gauging, and IIO host interaction — for cell/aux voltage and pack measurement over isoSPI.​

Related Hardware (3)

Emulator Hardware

Development Platform