Overview

Features and Benefits

  • Fully featured evaluation board for the ADAQ7769-1 
  • On-board IEPE sensor interface
  • On-board reference and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • FMC-LPC system board connector ZedBoard™-compatible
  • Optional PMOD connector

Product Details

The EV-ADAQ7769-1FMC1Z evaluation kit enables simple evaluation of the ADAQ7769-1, a high input impedance, programmable gain, anti-alias, 24-bit, 1MSPS, μModule® data acquisition (DAQ) solution. The EV-ADAQ7769-1FMC1Z is used alongside a downloadable evaluation software to fully configure the features of the ADAQ7769-1 and display the conversion results in the time and frequency domains.

The EV-ADAQ7769-1FMC1Z connects to the USB port of a PC via the Digilent ZedBoard™. By default, the 3.3V rail is supplied by the ZedBoard™ and regulated by the on-board power solution to +20V, −16V, and +5.3V to power the ADAQ7769-1 and its support components. An integrated electronic piezoelectric (IEPE)-interface is included to support the evaluation of the ADAQ7769-1 using an IEPE sensor.

For a full description of the ADAQ7769-1, see the ADAQ7769-1 data sheet, which must be consulted in conjunction with this user guide when using the EV-ADAQ7769-1FMC1Z evaluation board. For the current schematic, layouts, and bill of materials, see the EVAL-ADAQ7769-1 product page.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • Digilent ZedBoard™ with 12V wall adapter power supply
  • DC and AC signal source (Audio Precision® or similar high performance signal source)
  • PC running Windows® 7 or later, with USB 2.0 port

Software

Evaluation Platform

Evaluation Studio Icon1
Evaluation Studio: A unified cross-platform environment for evaluating, configuring, and analyzing Analog Devices hardware, accelerating insight and productivity

ACE Software

ZIP
51 MB
ACE plug-in for Board.ADAQ776XIIO 1.2026.821745 [Oct 21 26]
The Board.ADAQ776XIIO plug in supports the EV-ADAQ7769-1FMC1Z board. The ADAQ776X-1 is a family of 24-bit Single Channel Precision µModule Data Acquisition Solutions
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.