Overview
Product Details
Evaluation board for the AD9144 Quad, 16-Bit, 2.8 GSPS, TxDAC+ Digital-To-Analog Converter that provides a maximum sample rate of 2.8 GSPS, permitting a multicarrier generation up to the Nyquist frequency. The DAC outputs are optimized to interface seamlessly with the ADRF672x analog quadrature modulators (AQMs) from Analog Devices, Inc. A 4-wire serial port interface provides for programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 14 mA to 26 mA.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD9144-FMC-EBZ Quick Start Guide11/15/2022WIKI
-
AD9144 Evaluation Board Documentation5/27/2014WIKI