Overview
Features and Benefits
- Full featured evaluation board for the AD5252
 - Several test circuits
 - Various ac/dc input signals
 - PC control via a separately purchased system demonstration platform (SDP)
 - PC control software
 - 12 extra bytes in EEMEM for user-defined information
 - Resistor tolerance error stored in EEMEM
 
Product Details
With versatile programmability, the AD5252 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.
The AD5252 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications. In addition, the AD5252 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kbps and supporting the selection of up to four different I2C addresses.
The EVAL-AD5252SDZ can operate in single-supply and dual-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5252 part can be found in the AD5252 data sheet.
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-274: Evaluation Board for the AD5252 Digital Potentiometer4/18/2011PDF577 kB