Overview

Features and Benefits

  • Fully-featured evaluation board for the AD4883
  • Analysis | Control | Evaluation (ACE) Software plug-in available for device configuration, data capture, and performance evaluation
  • Flexible analog front end
  • On-board power solution and precision reference
  • On-board clock generation circuitry with sampling frequency control via the ACE Software
  • FMC compatible

Product Details

The EVAL-AD4883-FMCZ evaluation board is designed to demonstrate the performance of the AD4883 dual channel ADC with integrated analog front end (AFE) and provide access to a limited set of features from the chip in the ACE Software environment. The EVAL-AD4883-FMCZ evaluation kit supports the following AD4883 features:

  • Low-voltage digital signaling (LVDS) data output interface.
  • Analog-to-digital converter (ADC) configuration via serial-peripheral interface (SPI).
  • Internal or external generation of 1.1V regulated supply rails.
  • Sampling rate capability between 1.25MSPS and 40MSPS.

The EVAL-AD4883-FMCZ evaluation board is designed for use with the Digilent ZedBoard via the field programmable gate array (FPGA) mezzanine card (FMC) connector. The ZedBoard uses a Xilinx Zynq7000 system on chip (SoC) that runs Analog DevicesKuiper Linux and LIBIIO included on the SD card supplied in the evaluation board kit to facilitate communication with the EVALAD4883- FMCZ, enabling ADC configuration and data capture. The ZedBoard also provides the communication link to the host PC and the ACE Software plug-in.

Full specifications on the AD4883 are available in the AD4883 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD4883-FMCZ evaluation board.

For the current schematics, layouts, and bill of materials, refer to the EVAL-AD4883-FMCZ product page.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • PC running Windows® 10 operating system or higher
  • Digilent ZedBoard™ with 12V wall adapter power supply
  • Precision signal source
  • SMA cables to connect a signal source to the EVAL-AD4883-FMCZ