Overview

Features and Benefits

  • Full featured evaluation board for the AD4857 
  • 8 input channels available through SMA connectors
  • On-board reference circuit and power supplies
  • Standalone capability through FMC connector and/or test points
  • PC software for control and data analysis of the time and frequency domain
  • ZedBoard-compatible
  • Compatible with other FMC controller boards

Product Details

The EVAL-AD4857FMCZ is designed to demonstrate the performance of the AD4857 and to provide access to many included configuration options that are accessed via a simple ACE plug-in graphical user interface (GUI). The AD4857 is a fully buffered, 8-channel simultaneous sampling, 16-bit, 1 MSPS data acquisition system (DAS) with differential, wide common-mode range inputs.

The EVAL-AD4857FMCZ on-board components include the following:

  • The LTC6655 high precision, low drift, 4.096 V voltage reference (not used by default)
  • The LT1761, low noise, 1.8 V, 2.5 V, and 5 V low dropout (LDO) regulators
  • The LT8330 low quiescent current (IQ) boost converter

For full details on the AD4857, see the AD4857 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-AD4857FMCZ evaluation board.

This evaluation board can also be used to evaluate the performance of the AD4855, the AD4853, and the AD4851.

Software

Evaluation Software

WIKI
ADI Kuiper Linux for Evaluation
Download the latest SD card image for use with this Evaluation board and ACE software.

Evaluation Platform

Evaluation Studio Icon1
Evaluation Studio: A unified cross-platform environment for evaluating, configuring, and analyzing Analog Devices hardware, accelerating insight and productivity

ACE Software

ZIP
30 MB
ACE plug-in for Board.AD485XIIO 1.2024.48400 [Sep 07 26]
The AD485XIIO Plugin supports EVAL-AD4858 and EVAL-AD4857. The AD4858 is a buffered 8-Channel Simultaneous Sampling 20-Bit 1 MSPS Data Acquisition System, The AD4857 is a buffered 8-Channel Simultaneous Sampling 16-Bit 1 MSPS Data Acquisition System
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.