Overview

Features and Benefits

  • Full featured evaluation board for the AD3552R
  • High speed and high precision transimpedance amplifiers
  • Selectable transimpedance gain with rotary switch
  • On-board or external power supply
  • On-board or external voltage reference
  • Usable with controller boards SDP-H1 and Digilent ZedBoard
  • DAC channel aggregation

Product Details

The EVAL-AD3552RFMCZ is an evaluation board for the AD3552R, a dual-channel, 16-bit fast precision digital-to-analog converter (DAC). Each channel of the AD3552R is equipped with a different transimpedance amplifier: Channel 0 has a fast amplifier that achieves the optimal dynamic performance and Channel 1 has a precision amplifier that guarantees the optimal DC precision over temperature.

The board allows testing all the output ranges of the DAC, waveform generation, power supply and reference options.

The EVAL-AD3552RFMCZ interfaces to the USB port of a PC via a system demonstration platform (SDP-H1 board). It can also be connected to the ZedBoard or a different controller board.

Getting Started

Hardware Required

The evaluation board can be used with one of the following controllers, that must be purchased separately:

  • Oscilloscope or digitizer
  • SDP-H1 board
  • Digilent ZedBoard

Software Required

  • ACE software
  • Board.AD35X2R ACE plugin (automatically downloaded within ACE)

If using the Digilent ZedBoard as controller (see EVAL-AD3552R Wiki):

  • Kuiper Linux Image
  • IIO Scope tool
  • UART terminal tool

Software

ACE Software

ZIP
1.3 MB
ACE plug-in for Board.AD35X2R 1.2025.3011240 [Aug 08 25]
AD3542R, AD3552R, 16/18-Bit, 12.5/20 MUps, Multi-Span Output DAC evaluation software
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (3)

Controller Boards

Reference Designs