Overview

Features and Benefits

  • Single supply operation from +12V on the Zedboard FMC connector
  • Digital Isolation
  • Power Isolation
  • On-board power blocks and reference sources

Product Details

The EV-ISO-4224-FMCZ is an isolated digital and power reference design for the ADAQ4224, a 24-bit, 2MSPS μModule Data Acquisition Solution. On the EV-ISO-4224-FMCZ, the electrically isolated temperature sensor of the ADAQ4224 is connected to the controller side and has a separate ground potential versus the data acquisition signal path ground. The EV-ISO-4224-FMCZ has the power management blocks to generate all the necessary supply rails and reference voltage for the operation of the ADAQ4224 μModule.

Applications

  • Instrumentation & Measurement
  • Automated Test Equipment, Electronic, Test & Measurement
  • Precision Measurement

Applicable Parts

Package Contents

  • EV-ISO-4224-FMCZ reference design board
  • Micro-SD memory card (with adapter) containing system board boot software and Linux OS
  • Required - ZedBoard (system controller board) - Available from a 3rd Party

Software

ACE Software

ZIP
32 MB
ACE plug-in for Board.ADAQ422X 1.2025.8200 [Oct 21 26]
The Board.ADAQ422X plug in supports the EVAL-ADAQ4224-FMCZ, EV-ISO-4224-FMCZ and EVAL-ADAQ4216-FMCZ boards. ADAQ4224/16 are 24/16-Bit, 2 MSPS, μModule Data Acquisition Solution.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Daughter Boards