Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- User-Programmable 130kHz to 66.6MHz Square Wave
- No External Timing Components Required
- 6-Pin Pmod-Compatible Connector (I²C)
- Example Software Written in C for Portability
- Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
- Output Header Provides Access to Control Signals for External Circuitry
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The DS1086LPMB1 peripheral module provides the necessary hardware to interface the DS1086L 3.3V spread-spectrum EconOscillator™ to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The DS1086L is a programmable clock generator that produces a spread-spectrum (dithered) square-wave output of frequencies from 130kHz to 66.6MHz. The selectable dithered output reduces radiated-emission peaks by dithering the frequency 0.5%, 1%, 2%, 4%, or 8% below the programmed frequency. The DS1086L has a power-down mode and an output-enable control for power-sensitive applications.
Refer to the DS1086L IC data sheet for detailed information regarding operation of the IC.
Applications
- Industrial
- PCs and Printers
- Portable Electronics
Applicable Parts
Documentation & Resources
-
UG-5483: Analog Essentials Getting Started Guide for Zedboard8/17/2012PDF1M
-
UG-5466: Analog Essentials Getting Started Guide for LX9 and Nexys37/18/2012PDF1M
-
DS1086LPMB1: DS1086LPMB1 Peripheral Module Data Sheet (Rev. 0)5/14/2012PDF684K
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
Maxim Analog Essentials Collection7/20/2012PDF501K