Overview
Product Details
Demonstration circuit 986 is a Triple Step-Down LED Driver featuring the LT3496EUFD. The LT3496 is a triple output DC/DC converter designed to operate as current sources for driving high current LEDs. Each ofthe three regulators on the demo board is independently operated. The default current for each output channel is 500mA. The output current should not exceed the rated current of the LEDs used. The maximum voltage of an LED string the demo board can drive is limited by the duty cycle and the input voltage of the LT3496.
The maximum power input voltage (PVIN ) is 45V. As a result, each channel of the demo board can drive up to ~31V total LED voltage. The LT3496's input voltage range is 3V to 30V (with 40V transients), however to minimize power dissipation the demo board uses a 3V to 5.5V supply.
Applicable Parts
Documentation & Resources
-
DC986A - Schematic9/24/2009PDF33K
-
DC986A - Demo Manual9/24/2009PDF268K
-
DC986A - Design File9/24/2009ZIP690K